LM317DCYR

text.skipToContent text.skipToNavigation

LM317DCYR

3-pin and 4-pin 1.5-A adjustable positive voltage regulator

Packaging

Package | PIN: DCY | 4
Temp: S (0 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.62
10-24 $0.56
25-99 $0.51
100-249 $0.44
250-499 $0.41
500-749 $0.33
750-999 $0.26
1000+ $0.24

Features

  • Output Voltage Range Adjustable From 1.25 V to 37 V
  • Output Current Greater Than 1.5 A
  • Internal Short-Circuit Current Limiting
  • Thermal Overload Protection
  • Output Safe-Area Compensation

Texas Instruments  LM317DCYR

The LM317 device is an adjustable three-terminal positive-voltage regulator capable of supplying more than 1.5 A over an output-voltage range of 1.25 V to 37 V. It requires only two external resistors to set the output voltage. The device features a typical line regulation of 0.01% and typical load regulation of 0.1%. It includes current limiting, thermal overload protection, and safe operating area protection. Overload protection remains functional even if the ADJUST terminal is disconnected.