LM317LCDR

text.skipToContent text.skipToNavigation

LM317LCDR

3/8 Pin 100mA Adjustable Positive Regulator

Packaging

Package | PIN: D | 8
Temp: S (0 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.30
10-24 $0.26
25-99 $0.24
100-249 $0.20
250-499 $0.18
500-749 $0.14
750-999 $0.11
1000+ $0.09

Features

  • Output Voltage Range Adjustable 1.25 V to 32 V
    When Used With External Resistor Divider
  • Output Current Capability of 100 mA
  • Input Regulation Typically 0.01% Per Input-Voltage
    Change
  • Output Regulation Typically 0.5%
  • Ripple Rejection Typically 80 dB
  • For Higher Output Current Requirements,
    See LM317M (500 mA) and LM317 (1.5 A)
  • APPLICATIONS
    • Electronic Points of Sale
    • Medical, Health, and Fitness Applications
    • Printers
    • Appliances and White Goods
    • TV Set-Top Boxes
  • All other trademarks are the property of their respective owners

    Texas Instruments  LM317LCDR

    The LM317L device is an adjustable, 3-terminal, positive-voltage regulator capable of supplying 100 mA over an output-voltage range of 1.25 V to 32 V. It is exceptionally easy to use and requires only two external resistors to set the output voltage.