text.skipToContent text.skipToNavigation

LM317LZ/NOPB

100mA 40V Input Adjustable Linear Regulator

Qty Price
1-9 $0.66
10-24 $0.58
25-99 $0.53
100-249 $0.45
250-499 $0.41
500-749 $0.32
750-999 $0.24
1000+ $0.21

Features

  • Adjustable Output Down to 1.2 V
  • 100-mA Output Current
  • Capable of Handling up to 40V VIN
  • Line Regulation Typically 0.01% /V
  • Load Regulation Typically 0.1% /A
  • No Output Capacitor Required (†)
  • Current Limit Constant With Temperature
  • Eliminates the Need to Stock Many Voltages
  • Standard 3-Lead Transistor Package
  • 80-dB Ripple Rejection
  • Available in 3-Pin TO-92, 8-Pin SOIC, or 6-pin DSBGA Packages
  • Output is Short-Circuit Protected
  • See AN-1112 (SNVA009) for DSBGA Considerations

All trademarks are the property of their respective owners.

Texas Instruments  LM317LZ/NOPB

The LM317L-N is an adjustable positive voltage regulator capable of supplying 100 mA overa 1.2-V to 37-V output range. The LM317L-N is easy to use and requires only two external resistorsto set the output voltage. Both line and load regulation are better than standard fixed regulators.The LM317L-N is available packaged in a standard, easy-to-use
TO-92 transistor package.

The LM317L-N offers full overload protection. Included on the chip are current limit,thermal overload protection, and safe area protection. Normally, no capacitors are required unlessthe device is situated more than 6 inches from the input filter capacitors, in which case an inputbypass is required.

The LM317L-N uses floating topology and sees only theinput-to-output differential voltage, therefore supplies of several hundred volts can be regulated,provided the maximum input-to-output differential is not exceeded. The device makes a simpleadjustable switching regulator, a programmable output regulator, or by connecting a fixed resistorbetween the adjustment and output, the LM317L-N can be used as a precision currentregulator.

The LM317L-N is available in a standard 3-pin TO-92 transistor package, the 8-pin SOICpackage, and 6-pin DSBGA package. The LM317L-N is rated for operation over a −40°C to 125°Crange.