text.skipToContent text.skipToNavigation

LM317MQDCYR

4 Pin 500mA Adjustable Positive Voltage Regulator

Packaging

Package | PIN: DCY | 4
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.75
10-24 $0.67
25-99 $0.62
100-249 $0.53
250-499 $0.49
500-749 $0.40
750-999 $0.32
1000+ $0.29

Features

  • Output Voltage Range Adjustable
    from 1.25-V to 37-V
  • Output Current Greater Than 500-mA
  • Internal Short-Circuit Current Limiting
  • Thermal-Overload Protection
  • Output Safe-Area Compensation
  • Q Devices Meet Automotive Performance Requirements
  • Customer-Specific Configuration Control Can Be Supported for Q Devices Along With
    Major-Change Approval

Texas Instruments  LM317MQDCYR

The LM317M is an adjustable 3-terminal positive voltage regulator capable of supplying more than 500-mA over an output-voltage range of 1.25-V to
37-V. The LM317M is exceptionally easy to use and requires only two external resistors to set the output. Furthermore, both line and load regulation are better than standard fixed regulators.

In addition to having higher performance than fixed regulators, the LM317M includes on-chip current limiting, thermal-overload protection, and safe- operating-area protection. All overload protection remains fully functional if the ADJUST terminal is disconnected.

The LM317 is a floating regulator meaning there is no device ground terminal. Quiescent current flows to the load instead of being wasted flowing to ground. Regulated output voltage of hundreds of volts is possible if the maximum input to output differential does not exceed 40-V at any time. Device can be used as a floating current source controlled by a single resistor.

Normally, no capacitors are needed unless the device is more than six inches from the input filter capacitors, in which case an input bypass capacitor of any type is needed. An optional electrolytic or tantalum output capacitor can be added to improve transient response. Ceramic output capacitors can be used but output ringing may be present on transients. The ADJUST terminal can be bypassed with any type of capacitor to achieve high ripple-rejection ratios, which are difficult to achieve with standard three-terminal regulators.