LM3310SQ/NOPB

text.skipToContent text.skipToNavigation

LM3310SQ/NOPB

Step-Up PWM DC/DC Converter with Integrated Op-Amp and Gate Pulse Modulation Switch

Packaging

Package | PIN: RTW | 24
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $3.94
10-24 $3.55
25-99 $3.31
100-249 $2.90
250-499 $2.72
500-749 $2.31
750-999 $1.95
1000+ $1.86

Features

  • Boost Converter with a 2A, 0.18Ω Switch
  • Boost Output Voltage Adjustable up to 20V
  • Operating Voltage Range of 2.5V to 7V
  • 660kHz/1.28MHz Pin Selectable Switching Frequency
  • Adjustable Soft-Start Function
  • Input Undervoltage Protection
  • Over Temperature Protection
  • Integrated Op-Amp
  • Integrated Gate Pulse Modulation (GPM) Switch
  • 24-Lead WQFN Package

All trademarks are the property of their respective owners.

Texas Instruments  LM3310SQ/NOPB

The LM3310 is a step-up DC/DC converter integrated with an Operational Amplifier and a gate pulse modulation switch. The boost (step-up) converter is used to generate an adjustable output voltage and features a low RDSON internal switch for maximum efficiency. The operating frequency is selectable between 660kHz and 1.28MHz allowing for the use of small external components. An external soft-start pin enables the user to tailor the soft-start time to a specific application and limit the inrush current. The Op-Amp is capable of sourcing/sinking 135mA of current (typical). The gate pulse modulation switch can operate with a VGH voltage of 5V to 30V. The LM3310 is available in a low profile 24-lead WQFN package.