text.skipToContent text.skipToNavigation

LM339PW

Quad Differential Comparator

Packaging

Package | PIN: PW | 14
Temp: C (0 to 70)
Carrier: Partial Tube
Qty Price
1-9 $0.28
10-24 $0.24
25-99 $0.22
100-249 $0.19
250-499 $0.17
500-749 $0.13
750-999 $0.10
1000+ $0.09

Features

  • Wide Supply Ranges
    • Single Supply: 2 V to 36 V
      (Tested to 30 V for Non-V Devices and
      32 V for V-Suffix Devices)
    • DualSupplies: ±1 V to ±18 V
      (Tested to ±15 V for Non-V Devices and
      ±16 V for V-Suffix Devices)
  • Low Supply-Current Drain Independent of
    Supply Voltage: 0.8 mA (Typical)
  • Low Input Bias Current: 25 nA (Typical)
  • Low Input Offset Current: 3 nA (Typical) (LM139)
  • Low Input Offset Voltage: 2 mV (Typical)
  • Common-Mode Input Voltage Range
    Includes Ground
  • Differential Input Voltage Range Equal to Maximum-Rated Supply Voltage: ±36 V
  • Low Output Saturation Voltage
  • Output Compatible With TTL, MOS, and CMOS
  • On Products Compliant to MIL-PRF-38535,
    All Parameters Are Tested Unless Otherwise Noted. On All Other Products, Production Processing Does Not Necessarily Include Testing of All Parameters.

All trademarks are the property of their respective owners.

Texas Instruments  LM339PW

The LMx39x and the LM2901x devices consist of four independent voltage comparators thatare designed to operate from a single power supply over a wide range of voltages. Operation fromdual supplies also is possible, as long as the difference between the two supplies is 2 V to 36 V,and VCC is at least 1.5 V more positive than the input common-mode voltage.Current drain is independent of the supply voltage. The outputs can be connected to otheropen-collector outputs to achieve wired-AND relationships.

The LM139 and LM139A devices are characterized for operation over the full militarytemperature range of –55°C to +125°C. The LM239 and LM239A devices are characterized for operationfrom –25°C to +85°C. The LM339 and LM339A devices arecharacterized for operation from 0°C to 70°C. The LM2901, LM2901AV, and LM2901V devices arecharacterized for operation from –40°C to +125°C.