LM3414HVSD/NOPB

text.skipToContent text.skipToNavigation

LM3414HVSD/NOPB

60W Common Anode Capable Constant Current Buck LED Driver Requires No Ext. Current Sensing Res

Packaging

Package | PIN: NGQ | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.78
10-24 $1.60
25-99 $1.48
100-249 $1.29
250-499 $1.19
500-749 $1.00
750-999 $0.82
1000+ $0.75

Features

  • Supports LED Power up to 60 W(1): 18x 3-W
    HBLEDs
  • RequiresNo External Current Sensing Resistor
  • ±3% LED Current Accuracy
  • Up to 96% Efficiency
  • High Contrast Ratio (Minimum Dimming Current
    Pulse Width <10 µS)
  • Integrated Low-Side N-Channel MOSFET
  • Adjustable Constant LED Current From 350 mA to
    1000 mA
  • Support Analog Dimming and Thermal Fold-Back
  • Wide Input Voltage Range:
    • 4.5 V to 42 V (LM3414)
    • 4.5 V to 65 V (LM3414HV)
  • Constant Switching Frequency Adjustable from
    250 kHz to 1000 kHz
  • Thermal Shutdown Protection
  • Power Enhanced SOIC-8 or 3 mm × 3 mm
    WSON-8 Package

Texas Instruments  LM3414HVSD/NOPB

The LM3414 and LM3414HV are 1-A 60-W(1) common anode-capable constant current buck LED drivers. They are suitable for driving single string of 3-W HBLED with up to 96% efficiency. They accept input voltages from 4.5 VDC to 65 VDC and deliver up to 1-A average LED current with ±3% accuracy. The integrated low-side N-channel power MOSFET and current sensing element realize simple and low component count circuitry, as no bootstrapping capacitor and external current-sensing resistor are required. An external small-signal resistor to ground provides very fine LED current adjustment, analog dimming, and thermal fold-back functions.

Constant switching frequency operation eases EMI. No external loop compensation network is needed. The proprietary Pulse-Level-Modulation (PLM) control method benefits in high conversion efficiency and true average LED current regulation. Fast response time realizes fine LED current pulse fulfilling the 240 Hz 256-step dimming resolution requirement for general lighting.

The LM3414 and LM3414HV are available in SOIC-8 and 3 mm × 3 mm WSON-8 packages.