LM3445MM/NOPB

text.skipToContent text.skipToNavigation

LM3445MM/NOPB

Triac Dimmable Offline LED Driver

Packaging

Package | PIN: DGS | 10
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.81
10-24 $0.72
25-99 $0.67
100-249 $0.59
250-499 $0.54
500-749 $0.45
750-999 $0.37
1000+ $0.34

Features

  • TRIAC Dim Decoder Circuit for LED Dimming
  • Application Voltage Range 80 VAC to 277 VAC
  • Capable of Controlling LED Currents Greater
    Than 1 A
  • Adjustable Switching Frequency
  • Low Quiescent Current
  • Adaptive Programmable Off-Time Allows for
    Constant Ripple Current
  • Thermal Shutdown
  • No 120-Hz Flicker
  • Low Profile 10-Pin VSSOP Package or 14-Pin
    SOIC
  • Patented Drive Architecture

Texas Instruments  LM3445MM/NOPB

The LM3445 is an adaptive constant off-time AC/DC buck (step-down) constant current controller designed to be compatible with TRIAC dimmers. The LM3445 provides a constant current for illuminating high power LEDs and includes a TRIAC dim decoder. The dim decoder allows wide range LED dimming using standard TRIAC dimmers. The high frequency capable architecture allows the use of small external passive components. The LM3445 includes a bleeder circuit to ensure proper TRIAC operation by allowing current flow while the line voltage is low to enable proper firing of the TRIAC. A passive PFC circuit ensures good power factor by drawing current directly from the line for most of the cycle, and provides a constant positive voltage to the buck regulator. Additional features include thermal shutdown, current limit and VCC under-voltage lockout.