LM3475MFX/NOPB

text.skipToContent text.skipToNavigation

LM3475MFX/NOPB

Hysteretic PFET Buck Controller

Packaging

Package | PIN: DBV | 5
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.26
10-24 $1.13
25-99 $1.04
100-249 $0.89
250-499 $0.82
500-749 $0.67
750-999 $0.54
1000+ $0.48

Features

  • Easy-to-Use Control Methodology
  • 0.8 V to VIN Adjustable Output Range
  • High Efficiency (90% Typical)
  • ±0.9% (±1.5% Over Temperature) Feedback
    Voltage
  • 100% Duty Cycle Capable
  • Maximum Operating Frequency up to 2 MHz
  • Internal Soft-Start
  • Enable Pin

Texas Instruments  LM3475MFX/NOPB

The LM3475 is a hysteretic P-FET buck controller designed to support a wide range of high efficiency applications in a very small SOT-23-5 package. The hysteretic control scheme has several advantages, including simple system design with no external compensation, stable operation with a wide range of components, and extremely fast transient response. Hysteretic control also provides high efficiency operation, even at light loads. The PFET architecture allows for low component count as well as 100% duty cycle and ultra-low dropout operation.