LM3480IM3-15/NOPB

text.skipToContent text.skipToNavigation

LM3480IM3-15/NOPB

100 mA, SOT-23, Quasi Low-Dropout Linear Voltage Regulator

Packaging

Package | PIN: DBZ | 3
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.90
10-24 $0.80
25-99 $0.74
100-249 $0.63
250-499 $0.59
500-749 $0.48
750-999 $0.38
1000+ $0.34

Features

  • Input Voltage Range: up to 30 V
  • 3.3-V, 5-V, 12-V, and 15-V Versions Available
  • Packaged in the Tiny 3-Lead SOT-23 Package
  • 30-V Maximum Input for Operation
  • 1.2-V Ensured Maximum Dropout Over Full Load
    and Temperature Ranges
  • 100-mA Ensured Minimum Load Current
  • ±5% Ensured Output Voltage Tolerance Over Full
    Load and Temperature Ranges
  • −40 to +125°C Junction Temperature Range for
    Operation

Texas Instruments  LM3480IM3-15/NOPB

The LM3480 is an integrated linear voltage regulator. It features operation from an input as high as 30 V and an ensured maximum dropout of 1.2 V at the full 100-mA load. Standard packaging for the LM3480 is the 3-lead SOT-23 package.

The 5-V, 12-V, and 15-V members of the LM3480 series are intended as tiny alternatives to industry standard LM78Lxx series and similar devices. The 1.2-V quasi-low dropout of LM3480 series devices makes them a nice fit in many applications where the 2-V to 2.5-V dropout of LM78Lxx series devices precludes their (LM78Lxx series devices) use.

The LM3480 series also features a 3.3-V member. The SOT-23 packaging and quasi-low dropout features of the LM3480 series converge in this device to provide a very nice, very tiny, 3.3-V, 100-mA bias supply that regulates directly off the system 5-V ±5% power supply.