text.skipToContent text.skipToNavigation

LM3488MM/NOPB

2.97V to 40V Wide Vin Low-Side N-Channel Controller for Switching Regulators

Packaging

Package | PIN: DGK | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.95
10-24 $1.75
25-99 $1.63
100-249 $1.42
250-499 $1.31
500-749 $1.10
750-999 $0.90
1000+ $0.83

Features

  • Automotive Grade Product, AEC-Q100 Qualified
  • 8-Lead VSSOP Package
  • Internal Push-Pull Driver With 1-A Peak Current Capability
  • Current Limit and Thermal Shutdown
  • Frequency Compensation Optimized With a Capacitor and a Resistor
  • Internal Soft-Start
  • Current Mode Operation
  • Undervoltage Lockout With Hysteresis
  • Key Specifications:
    • Wide Supply Voltage Rangeof 2.97 V to 40 V
    • 100-kHz to 1-MHz Adjustable and Synchronizable ClockFrequency
    • ±1.5% (Overtemperature) Internal Reference
    • 5-µAShutdown Current (Overtemperature)
  • Create a Custom Design Using the LM3488 with the WEBENCH Power Designer

All trademarks are the property of their respective owners.

Texas Instruments  LM3488MM/NOPB

The LM3488 is a versatile low-side N-FET high-performance controller for switchingregulators. This device is suitable for use in topologies requiring low-side FET, such as boost,flyback, or SEPIC. Moreover, the LM3488 can be operated at extremely high switching frequency toreduce the overall solution size. The switching frequency of LM3488 can be adjusted to any valuefrom 100 kHz to 1 MHz by using a single external resistor or by synchronizing it to an externalclock. Current mode control provides superior bandwidth and transient response, besidescycle-by-cycle current limiting. Output current can be programmed with a single externalresistor.

The LM3488 has built-in features such as thermal shutdown, short-circuit protection, andovervoltage protection. Power-saving shutdown mode reduces the total supply current to 5 µA andallows power supply sequencing. Internal soft-start limits the inrush current at start-up.