LM358N/NOPB

text.skipToContent text.skipToNavigation

LM358N/NOPB

Low Power Dual Operational Amplifier

Packaging

Package | PIN: P | 8
Temp: C (0 to 70)
Carrier: Partial Tube
Qty Price
1-9 $0.77
10-24 $0.68
25-99 $0.63
100-249 $0.54
250-499 $0.50
500-749 $0.41
750-999 $0.33
1000+ $0.29

Features

  • Available in 8-Bump DSBGA Chip-Sized Package,
    (See AN-1112, SNVA009)
  • Internally Frequency Compensated for Unity Gain
  • Large DC Voltage Gain: 100 dB
  • Wide Bandwidth (Unity Gain): 1 MHz (Temperature
    Compensated)
  • Wide Power Supply Range:
    • Single Supply: 3V to 32V
    • Or Dual Supplies: ±1.5V to ±16V
  • Very Low Supply Current Drain (500 µA)–Essentially
    Independent of Supply Voltage
  • Low Input Offset Voltage: 2 mV
  • Input Common-Mode Voltage Range Includes Ground
  • Differential Input Voltage Range Equal to the Power Supply
    Voltage
  • Large Output Voltage Swing
  • Unique Characteristics:
    • In the Linear Mode the Input Common-Mode Voltage Range
      Includes Ground and the Output Voltage Can Also Swing to
      Ground, even though Operated from Only a Single Power
      Supply Voltage.
    • The Unity Gain Cross Frequency is Temperature Compensated.
    • The Input Bias Current is also Temperature Compensated.
  • Advantages:
    • Two Internally Compensated Op Amps
    • Eliminates Need for Dual Supplies
    • Allows Direct Sensing Near GND and VOUT Also Goes to GND
    • Compatible with All Forms of Logic
    • Power Drain Suitable for Battery Operation

Texas Instruments  LM358N/NOPB

The LM158 series consists of two independent, high gain, internally frequency compensated operational amplifiers which were designed specifically to operate from a single power supply over a wide range of voltages. Operation from split power supplies is also possible and the low power supply current drain is independent of the magnitude of the power supply voltage.

Application areas include transducer amplifiers, dc gain blocks and all the conventional op-amp circuits which now can be more easily implemented in single power supply systems. For example, the LM158 series can be directly operated off of the standard 3.3-V power supply voltage which is used in digital systems and will easily provide the required interface electronics without requiring the additional ±15V power supplies.

The LM358 and LM2904 are available in a chip sized package (8-Bump DSBGA) using TI’s DSBGA package technology.