text.skipToContent text.skipToNavigation

LM3632AYFFR

Single-Chip Backlight with Bias Power and 1.5-A Flash LED Driver

Packaging

Package | PIN: YFF | 30
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.55
10-24 $2.29
25-99 $2.13
100-249 $1.87
250-499 $1.75
500-749 $1.49
750-999 $1.26
1000+ $1.20

Features

  • Drives up to Two Strings of Typically Eight LEDs
    in Series
    • Integrated Backlight Boost with 29-V Maximum
      Output Voltage
    • Two Low-Side Constant-Current LED Drivers
      with 25-mA Maximum Output Current
  • Backlight Efficiency Up to 90%
  • 11-Bit Exponential or Linear Dimming
  • External PWM Input for CABC Backlight
    Operation
  • LCD Bias Efficiency > 85%
  • Programmable Positive LCD bias, 4-V to 6-V, 50-
    mA Maximum Output Current
  • Programmable Negative LCD bias, –4-V to –6-V,
    50-mA Maximum Output Current
  • 1.5-A Flash LED Boost
  • Flash Efficiency > 85%
  • 2.7-V to 5-V Input Voltage Range

Texas Instruments  LM3632AYFFR

The LM3632A integrates the WLED drivers for both the backlight of the LCD panel and the camera flash along with the bias power for the LCD panel into one device. The device has all the safety features required in LED drivers with up to 90% efficiency and bias positive/negative power rails achieving 1.5% accuracy. Capable of driving up to 16 backlight LEDs, the device is ideal for small- to medium-size displays. A 1.5-A constant-current LED driver powered by a synchronous boost converter can be used for flash applications. The high-side flash current source allows for grounded cathode LED operation.

A high level of integration and programmability allows the LM3632A to address a variety of applications without the need for hardware changes.