text.skipToContent text.skipToNavigation

LM3704XCMM-308/NOPB

Reset IC / Voltage Supervisor IC with Power Fail Input, Low Line Output and Manual Reset

Qty Price
1-9 $1.78
10-24 $1.59
25-99 $1.48
100-249 $1.29
250-499 $1.19
500-749 $1.00
750-999 $0.82
1000+ $0.75

Features

  • Available Threshold Voltage of 3.08 V and 2.32 V
  • No External Components Required
  • Manual-Reset Input
  • Available in Both Open-Drain and Push-Pull Configuration
  • Reset Time-Out Delay of 200 ms
  • Separate Power-Fail Comparator
  • ±0.5% Reset Threshold Accuracy at Room Temperature
  • ±2% Reset Threshold Accuracy Over Temperature
  • 28-µA VCC Supply Current

All trademarks are the property of their respective owners.

Texas Instruments  LM3704XCMM-308/NOPB

The LM3704 is a feature-rich, easy-to-use voltage supervisor. It is offered in bothpush-pull and open-drain configuration with a tight 2% accuracy over temperature.

The LM3704 features include a manual reset, low-line output, and power-fail inputdetection. The power-fail input allows for a configurable second rail to be monitored helpingdetect upstream failures. The low-line output is used as a second interrupt line to indicate a fallin VCC (1.02 × VRST).