LM4040B25IDBZR

text.skipToContent text.skipToNavigation

LM4040B25IDBZR

Precision Micropower Shunt Voltage Reference

Packaging

Package | PIN: DBZ | 3
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.67
10-24 $1.50
25-99 $1.39
100-249 $1.21
250-499 $1.12
500-749 $0.94
750-999 $0.77
1000+ $0.71

Features

  • Fixed Output Voltages of 2.048 V, 2.5 V, 3 V, 4.096 V, 5 V, 8.192 V, and 10 V
  • Tight Output Tolerances and Low Temperature Coefficient
    • Max 0.1%, 100 ppm/°C – A Grade
    • Max 0.2%, 100 ppm/°C – B Grade
    • Max 0.5%, 100 ppm/°C – C Grade
    • Max 1.0%, 150 ppm/°C – D Grade
  • Low Output Noise: 35 µVRMS Typ
  • Wide Operating Current Range: 45 µA Typ to 15 mA
  • Stable With All Capacitive Loads; No Output Capacitor Required
  • Available in Extended Temperature Range: –40°C to 125°C

All trademarks are the property of their respective owners.

Texas Instruments  LM4040B25IDBZR

The LM4040 series of shunt voltage references areversatile, easy-to-use references that cater to a vast array of applications. The 2-pinfixed-output device requires no external capacitors for operation and is stable with all capacitiveloads. Additionally, the reference offers low dynamic impedance, low noise, and low temperaturecoefficient to ensure a stable output voltage over a wide range of operating currents andtemperatures. The LM4040 uses fuse and Zener-zap reverse breakdown voltage trim during wafer sortto offer four output voltage tolerances, ranging from 0.1% (max) for the A grade to 1% (max) forthe D grade. Thus, a great deal of flexibility is offered to designers in choosing the bestcost-to-performance ratio for their applications.

Packaged in space-saving SC-70 and SOT-23-3 packages and requiring a minimum current of45 µA (typ), the LM4040 also is ideal for portable applications. The LM4040xI is characterized foroperation over an ambient temperature range of –40°C to 85°C. The LM4040xQ is characterized foroperation over an ambient temperature range of –40°C to 125°C.