text.skipToContent text.skipToNavigation

LM4051BIM3-ADJ/NOPB

Precision Micropower Shunt Voltage Reference

Qty Price
1-9 $1.89
10-24 $1.70
25-99 $1.58
100-249 $1.37
250-499 $1.27
500-749 $1.06
750-999 $0.87
1000+ $0.80

Features

  • No Output Capacitor Required
  • Tolerates Capacitive Loads
  • Reverse Breakdown Voltage Options of 1.225 V and Adjustable
  • Key Specifications:
    • Output Voltage Tolerance (A Grade, 25 ̊C) ± 0.1% (Maximum)
    • Output Noise (10 Hz to 10 kHz) 20 µV rms
    • Operating Current Range: 60 µA to 12 mA
    • Industrial Temp. Range: −40 ̊C to +85 ̊C
    • Extended Temp. Range: −40 ̊C to +125 ̊C
    • Temperature Coefficient: 50 ppm/ ̊C(Maximum)

All trademarks are the property of their respective owners.

Texas Instruments  LM4051BIM3-ADJ/NOPB

Ideal for space critical applications, the LM4051-N precision voltage reference isavailable in the sub-miniature (3 mm x 1.3 mm) SOT-23 surface-mount package. The LM4051-N’sadvanced design eliminates the need for an external stabilizing capacitor while ensuring stabilitywith any capacitive load, thus making the LM4051-N easy to use. Further reducing design effort isthe availability of a fixed (1.225V) and adjust- able reverse breakdown voltage. The minimumoperating current is 60 µA for the LM4051-1.2 and the LM4051-ADJ. Both versions have a maximumoperating current of 12 mA.

The LM4051-N comes in three grades (A, B, and C). The best grade devices (A) have aninitial accuracy of 0.1%, while the B-grade have 0.2% and the C-grade 0.5%, all with a tempco of 50ppm/ ̊C guaranteed from −40 ̊C to 125 ̊C.

The LM4051-N utilizes fuse and zener-zap trim of reference voltage during wafer sort toensure that the prime parts have an accuracy of better than ± 0.1% (A grade) at 25 ̊C.