LM43600AQPWPRQ1

text.skipToContent text.skipToNavigation

LM43600AQPWPRQ1

Automotive Qualified SIMPLE SWITCHER® 3.5V to 36V 0.5A Synchronous Step-Down Voltage Converter

Packaging

Package | PIN: PWP | 16
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $3.76
10-24 $3.38
25-99 $3.15
100-249 $2.76
250-499 $2.59
500-749 $2.20
750-999 $1.85
1000+ $1.77

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient OperatingTemperature
  • 33-µA Quiescent Current in Regulation
  • High Efficiency at Light Load (DCM and PFM)
  • Tested to EN55022/CISPR 22 EMI standards
  • Integrated Synchronous Rectification
  • Adjustable Frequency Range: 200 kHz to 2.2 MHz (500 kHz Default)
  • Frequency Synchronization to External Clock
  • Internal Compensation
  • Stable with Almost Any Combination of Ceramic, Polymer, Tantalum, and Aluminum Capacitors
  • Power-Good Flag
  • Soft Start into Pre-Biased Load
  • Internal Soft Start: 4.1 ms
  • Extendable Soft-Start Time by External Capacitor
  • Output Voltage Tracking Capability
  • Precision Enable to Program System UVLO
  • Output Short-Circuit Protection with Hiccup Mode
  • Overtemperature Thermal Shutdown Protection
  • Create a Custom Design Using the LM43600-Q1 With the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

Texas Instruments  LM43600AQPWPRQ1

The LM43600-Q1 regulator is an easy-to-use synchronous step-down DC-DC converter capableof driving up to 0.5 A of load current from an input voltage ranging from 3.5 V to 36 V (42 Vtransient). The LM43600-Q1 provides exceptional efficiency, output accuracy and dropout voltage ina very small solution size. An extended family is available in 1 A, 2 A, and 3 A load currentoptions in pin-to-pin compatible packages. Peak current mode control is employed to achieve simplecontrol loop compensation and cycle-by-cycle current limiting. Optional features such asprogrammable switching frequency, synchronization, power-good flag, precision enable, internal softstart, extendable soft start, and tracking provide a flexible and easy to use platform for a widerange of applications. Discontinuous conduction and automatic frequency modulation at light loadsimprove light load efficiency. The family requires few external components and pin arrangementallows simple, optimum PCB layout. Protection features include thermal shutdown,VCC undervoltage lockout, cycle-by-cycle current limit, and outputshort-circuit protection. The LM43600-Q1 device is available in the 16-pin, leaded HTSSOP (PWP)package (6.6 mm × 5.1 mm × 1.2 mm) with 0.65-mm lead pitch. The device is pin-to-pin compatiblewith the LM4360x and LM4600x families. The LM43600A-Q1 version is optimized for PFM operation andrecommended for new designs.