LM43600PWPR

text.skipToContent text.skipToNavigation

LM43600PWPR

3.5V to 36V, 500mA Synchronous Step-Down Voltage Converter

Packaging

Package | PIN: PWP | 16
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $3.18
10-24 $2.86
25-99 $2.67
100-249 $2.34
250-499 $2.19
500-749 $1.86
750-999 $1.57
1000+ $1.50

Features

  • 33-µA Quiescent Current in Regulation
  • High Efficiency at Light Load (DCM and PFM)
  • Meets EN55022/CISPR 22 EMI standards
  • Integrated Synchronous Rectification
  • Adjustable Frequency Range: 200 kHz to 2.2 MHz (500 kHz default)
  • Frequency Synchronization to External Clock
  • Internal Compensation
  • Stable with Almost Any Combination of Ceramic, Polymer, Tantalum, and Aluminum Capacitors
  • Power-Good Flag
  • Soft Start into Pre-Biased Load
  • Internal Soft Start: 4.1 ms
  • Extendable Soft-Start Time by External Capacitor
  • Output Voltage Tracking Capability
  • Precision Enable to Program System UVLO
  • Output Short-Circuit Protection with Hiccup Mode
  • Overtemperature Thermal Shutdown Protection
  • Create a Custom Design Using the LM43600 With the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

Texas Instruments  LM43600PWPR

The LM43600 regulator is an easy-to-use synchronous step-down DC-DC converter capable ofdriving up to 0.5 A of load current from an input voltage ranging from 3.5 V to 36 V (42 Vtransient). The LM43600 provides exceptional efficiency, output accuracy and drop-out voltage in avery small solution size. An extended family is available in 1-A, 2-A and 3-A load current optionsin pin-to-pin compatible packages. Peak current mode control is employed to achieve simple controlloop compensation and cycle-by-cycle current limiting. Optional features such as programmableswitching frequency, synchronization, power-good flag, precision enable, internal soft start,extendable soft start, and tracking provide a flexible and easy-to-use platform for a wide range ofapplications. Discontinuous conduction and automatic frequency modulation at light loads improvelight load efficiency. The family requires few external components and pin arrangement allowssimple, optimum PCB layout. Protection features include thermal shutdown,VCC undervoltage lockout, cycle-by-cycle current limit, and outputshort-circuit protection. The LM43600 device is available in the 16-pin HTSSOP (PWP) leaded package(6.6 mm × 5.1 mm × 1.2 mm) with 0.65-mm lead pitch. Pin-to-pin compatible with LM46000, LM46001,LM46002, LM43601, LM43602, and LM43603 devices.