LM43601PWPT

text.skipToContent text.skipToNavigation

LM43601PWPT

3.5V to 36V, 1A Synchronous Step-Down Voltage Converter

Packaging

Package | PIN: PWP | 16
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $3.90
10-24 $3.51
25-99 $3.27
100-249 $2.87
250-499 $2.69
500-749 $2.28
750-999 $1.93
1000+ $1.84

Features

  • 33-µA Quiescent Current in Regulation
  • High Efficiency at Light Load (DCM and PFM)
  • Meets EN55022/CISPR 22 EMI Standards
  • Integrated Synchronous Rectification
  • Adjustable Frequency Range: 200 kHz to 2.2 MHz (500 kHz default)
  • Frequency Synchronization to External Clock
  • Internal Compensation
  • Stable With Almost Any Combination of Ceramic, Polymer, Tantalum, and Aluminum Capacitors
  • Power-Good Flag
  • Soft Start into Pre-Biased Load
  • Internal Soft Start: 4.1 ms
  • Extendable Soft-Start Time by External Capacitor
  • Output Voltage Tracking Capability
  • Precision Enable to Program System UVLO
  • Output Short-Circuit Protection With Hiccup Mode
  • Overtemperature Thermal Shutdown Protection
  • Create a Custom Design Using the LM43601 With the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

Texas Instruments  LM43601PWPT

The LM43601 regulator is an easy to use synchronous step-down DC-DC converter capable ofdriving up to 1 A of load current from an input voltage ranging from 3.5 V to 36 V (42 Vtransient). The LM43601 provides exceptional efficiency, output accuracy, and dropout voltage in avery small solution size. An extended family is available in 0.5-A, 2-A and 3-A load currentoptions in pin-to-pin compatible packages. Peak-current-mode control is employed to achieve simplecontrol-loop compensation and cycle-by-cycle current limiting. Optional features such asprogrammable switching frequency, synchronization, power-good flag, precision enable, internal softstart, extendable soft start, and tracking provide a flexible and easy-to-use platform for a widerange of applications. Discontinuous conduction and automatic frequency modulation at light loadsimprove light load efficiency. The family requires few external components and pin arrangementallows simple, optimum PCB layout. Protection features include thermal shutdown,VCC undervoltage lockout, cycle-by-cycle current limit, and outputshort-circuit protection. The LM43601 device is available in the 16-leaded HTSSOP (PWP) package(6.6 mm × 5.1 mm × 1.2 mm) with 0.65-mm lead pitch. This device is pin-to-pin compatible withLM46000, LM46001, LM46002, LM43600, LM43602, and LM43603.