text.skipToContent text.skipToNavigation

LM43603PWPT

3.5V to 36V, 3A Synchronous Step-Down Voltage Converter

Packaging

Package | PIN: PWP | 16
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $4.10
10-24 $3.69
25-99 $3.45
100-249 $3.09
250-499 $2.88
500-749 $2.51
750-999 $2.17
1000+ $2.13

Features

  • 27-µA Quiescent Current in Regulation
  • High Efficiency at Light Load (DCM and PFM)
  • Meets EN55022/CISPR 22 EMI standards
  • Integrated Synchronous Rectification
  • Adjustable Frequency Range: 200 kHz to 2.2 MHz (500 kHz default)
  • Frequency Synchronization to External Clock
  • Internal Compensation
  • Stable with Almost Any Combination of Ceramic, Polymer, Tantalum, and Aluminum Capacitors
  • Power-Good Flag
  • Soft Start into a Pre-Biased Load
  • Internal Soft-Start: 4.1 ms
  • Extendable Soft-Start Time by External Capacitor
  • Output Voltage Tracking Capability
  • Precision Enable to a Program System UVLO
  • Output Short Circuit Protection with Hiccup Mode
  • Overtemperature Thermal Shutdown Protection
  • Create a Custom Design Using the LM43603 with the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

Texas Instruments  LM43603PWPT

The LM43603 regulator is an easy-to-use synchronous step-down DC-DC converter capable ofdriving up to 3 A of load current from an input voltage ranging from 3.5 V to 36 V (42 V abs max).The LM43603 provides exceptional efficiency, output accuracy and dropout voltage in a very smallsolution size. An extended family is available in 0.5-A, 1-A, and 2-A load current options in pinto pin compatible packages. Peak current mode control is employed to achieve simple control loopcompensation and cycle-by-cycle current limiting. Optional features such as programmable switchingfrequency, synchronization, power-good flag, precision enable, internal soft-start, extendablesoft-start, and tracking provide a flexible and easy to use platform for a wide range ofapplications. Discontinuous conduction and automatic frequency modulation at light loads improvelight load efficiency. The family requires few external components and pin arrangement allowssimple, optimum PCB layout. Protection features include thermal shutdown,VCC undervoltage lockout, cycle-by-cycle current limit, and output shortcircuit protection. The LM43603 device is available in the HTSSOP / PWP 16 leaded package (5.1 mm ×6.6 mm × 1.2 mm) and VSON-16 package with wettable flanks. HTSSOP package is pin-to-pin compatiblewith LM43600, LM43601, LM43602, LM46000, LM46001, LM46002. VSON-16 package is only pin-to-pincompatible with LM43602.