text.skipToContent text.skipToNavigation

LM46000AQPWPRQ1

AEC-Q100 Qualified SIMPLE SWITCHER® 3.5 to 60V 0.5A Synchronous Step-Down Voltage Converter

Packaging

Package | PIN: PWP | 16
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $4.13
10-24 $3.72
25-99 $3.46
100-249 $3.03
250-499 $2.84
500-749 $2.42
750-999 $2.04
1000+ $1.95

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Operating JunctionTemperature
  • 24-µA Quiescent Current in Regulation
  • High Efficiency at Light Load (DCM and PFM)
  • Tested to EN55022/CISPR 22 EMI Standards
  • Integrated Synchronous Rectification
  • Adjustable Frequency Range: 200 kHz to 2.2 MHz (500 kHz default)
  • Frequency Synchronization to External Clock
  • Internal Compensation
  • Stable With Almost Any Combination of Ceramic, Polymer, Tantalum, and Aluminum Capacitors
  • Power-Good Flag
  • Soft Start into Pre-Biased Load
  • Internal Soft Start: 4.1 ms
  • Extendable Soft-Start Time by External Capacitor
  • Output Voltage Tracking Capability
  • Precision Enable to Program System UVLO
  • Output Short-Circuit Protection With Hiccup Mode
  • Overtemperature Thermal Shutdown Protection
  • Create a Custom Design Using the LM46000-Q1 With the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

Texas Instruments  LM46000AQPWPRQ1

The LM46000-Q1 regulator is an easy-to-use synchronous step-down DC-DC converter capableof driving up to 500 mA of load current from an input voltage range of 3.5 V to 60 V. TheLM46000-Q1 provides exceptional efficiency, output accuracy and dropout voltage in a very smallsolution size. An extended family is available in 1-A and 2-A load current options in pin-to-pincompatible packages. Peak current mode control is employed to achieve simple control loopcompensation and cycle-by-cycle current limiting. Optional features such as programmable switchingfrequency, synchronization, power-good flag, precision enable, internal soft start, extendable softstart, and tracking provide a flexible and easy-to-use platform for a wide range of applications.Discontinuous conduction and automatic frequency modulation at light loads improve light loadefficiency. The family requires few external components and pin arrangement allows simple, optimumPCB layout. Protection features include thermal shutdown, VCC undervoltagelockout, cycle-by-cycle current limit, and output short-circuit protection. The LM46000-Q1 deviceis available in the 16-pin HTSSOP (PWP) package (6.6 mm × 5.1 mm × 1.2 mm) with 0.65-mm lead pitch.The device is pin-to-pin compatible with the LM4360x and LM4600x families. The LM46000A-Q1 versionis optimized for PFM operation and recommended for new designs.