LM46001PWPR

text.skipToContent text.skipToNavigation

LM46001PWPR

3.5 to 60V, 1A Synchronous Step-Down Voltage Converter

Packaging

Package | PIN: PWP | 16
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $3.71
10-24 $3.34
25-99 $3.11
100-249 $2.73
250-499 $2.56
500-749 $2.17
750-999 $1.83
1000+ $1.75

Features

  • 24-µA Quiescent Current in Regulation
  • High Efficiency at Light Load (DCM and PFM)
  • Meets EN55022/CISPR 22 EMI standards
  • Integrated Synchronous Rectification
  • Adjustable Switching Frequency: 200 kHz to 2.2 MHz (500 kHz default)
  • Frequency Synchronization to External Clock
  • Internal Compensation
  • Stable With Many Combinations of Ceramic, Polymer, Tantalum, and Aluminum Capacitors
  • Power-Good Flag
  • Soft Start into Pre-Biased Load
  • Internal Soft Start: 4.1 ms
  • Extendable Soft-Start Time by External Capacitor
  • Output Voltage Tracking Capability
  • Precision Enable to Program System UVLO
  • Output Short-Circuit Protection With Hiccup Mode
  • Overtemperature Thermal Shutdown Protection
  • Create a Custom Design Using the LM46001 With the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

Texas Instruments  LM46001PWPR

The LM46001 regulator is an easy-to-use synchronous step-down DC-DC converter capable ofdriving up to 1 A of load current from an input voltage ranging from 3.5 V to 60 V. The LM46001provides exceptional efficiency, output accuracy, and dropout voltage in a very small solutionsize. An extended family is available in 0.5-A and 2-A load current options in pin-to-pincompatible packages. Peak-current-mode control is employed to achieve simple control loopcompensation and cycle-by-cycle current limiting. Optional features such as programmable switchingfrequency, synchronization, power-good flag, precision enable, internal soft start, extendable softstart, and tracking provide a flexible and easy-to-use platform for a wide range of applications.Discontinuous conduction and automatic frequency reduction at light loads improve light-loadefficiency. The family requires few external components and pin arrangement allows simple, optimumPCB layout. Protection features include thermal shutdown, VCC undervoltagelockout, cycle-by-cycle current limit, and output short-circuit protection. The LM46001 device isavailable in the 16-lead HTSSOP package (PWP, 6.6 mm × 5.1 mm × 1.2 mm) with 0.65-mmlead pitch. The device is pin-to-pin compatible with LM46000, LM46002, LM43603, LM43602, LM43601,and LM43600.