LM46002PWPT

text.skipToContent text.skipToNavigation

LM46002PWPT

3.5V to 60V, 2A Synchronous Step-Down Voltage Converter

Packaging

Package | PIN: PWP | 16
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $4.10
10-24 $3.69
25-99 $3.45
100-249 $3.09
250-499 $2.88
500-749 $2.51
750-999 $2.17
1000+ $2.13

Features

  • 27 µA Quiescent Current in Regulation
  • High Efficiency at Light Load (DCM and PFM)
  • Meets EN55022/CISPR 22 EMI standards
  • Integrated Synchronous Rectification
  • Adjustable Frequency Range: 200 kHz to 2.2 MHz (500 kHz default)
  • Frequency Synchronization to External Clock
  • Internal Compensation
  • Stable with Almost Any Combination of Ceramic, Polymer, Tantalum, and Aluminum Capacitors
  • Power-Good Flag
  • Soft-Start into Pre-Biased Load
  • Internal Soft-Start: 4.1 ms
  • Extendable Soft-Start Time by External Capacitor
  • Output Voltage Tracking Capability
  • Precision Enable to Program System UVLO
  • Output Short Circuit Protection with Hiccup Mode
  • Over Temperature Thermal Shutdown Protection

All trademarks are the property of their respective owners.

Texas Instruments  LM46002PWPT

The LM46002 SIMPLE SWITCHER® regulatoris an easy to use synchronous step-down DC-DC converter capable of driving up to 2 A of loadcurrent from an input voltage ranging from 3.5 V to 60 V. The LM46002 provides exceptionalefficiency, output accuracy and drop-out voltage in a very small solution size. An extended familyis available in various load current options and 36 V maximum input voltage in pin-to-pincompatible packages, including LM46001, LM46000, LM43603, LM43602, LM43601 and LM43600. Peakcurrent mode control is employed to achieve simple control loop compensation and cycle-by-cyclecurrent limiting. Optional features such as programmable switching frequency, synchronization,power-good flag, precision enable, internal soft-start, extendable soft-start, and tracking providea flexible and easy to use platform for a wide range of applications. Discontinuous conduction andautomatic frequency reduction at light loads improve light load efficiency. The family requires fewexternal components. Pin arrangement allows simple, optimum PCB layout. Protection features includethermal shutdown, VCC under-voltage lockout, cycle-by-cycle current limit,and output short circuit protection. The LM46002 device is available in the HTSSOP / PWP 16 leadedpackage (5.1 mm x 6.6 mm x 1.2 mm) with 0.65 mm lead pitch.