LM4808MX/NOPB

text.skipToContent text.skipToNavigation

LM4808MX/NOPB

LM4808 Dual 105 mW Headphone Amplifier

Packaging

Package | PIN: D | 8
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.69
10-24 $0.61
25-99 $0.57
100-249 $0.48
250-499 $0.45
500-749 $0.36
750-999 $0.29
1000+ $0.26

Features

  • WSON, VSSOP, and SOIC Surface Mount Packaging
  • Switch On/Off Click Suppression
  • Excellent Power Supply Ripple Rejection
  • Unity-Gain Stable
  • Minimum External Components

Key Specifications

  • THD+N at 1kHz at 105mW Continuous Average Output Power Into 16Ω 0.1 % (typ)
  • THD+N at 1kHz at 70mW Continuous Average Output Power Into 32Ω 0.1 % (typ)
  • Output Power at 0.1% THD+N at 1kHz Into 32Ω 70 mW (typ)

All trademarks are the property of their respective owners.

Texas Instruments  LM4808MX/NOPB

The LM4808 is a dual audio power amplifier capable of delivering 105mW per channel of continuous average power into a 16Ω load with 0.1% (THD+N) from a 5V power supply.

Boomer audio power amplifiers were designed specifically to provide high quality output power with a minimal amount of external components using surface mount packaging. Since the LM4808 does not require bootstrap capacitors or snubber networks, it is optimally suited for low-power portable systems.

The unity-gain stable LM4808 can be configured by external gain-setting resistors.