LM48560TL/NOPB

text.skipToContent text.skipToNavigation

LM48560TL/NOPB

High Voltage Class H Ceramic Speaker Driver with Automatic Level Control

Packaging

Package | PIN: YZR | 16
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.75
10-24 $2.47
25-99 $2.29
100-249 $2.00
250-499 $1.84
500-749 $1.55
750-999 $1.27
1000+ $1.16

Features

  • Class H Topology
  • Integrated Boost Converter
  • Bridge-Tied Load (BTL) Output
  • Selectable Differential Inputs
  • Selectable Control Interfaces
    • (Hardware or Software mode)
  • I2C Programmable ALC
  • Low Supply Current
  • Minimum External Components
  • Micro-Power Shutdown
  • Available in Space-Saving DSBGA Package
  • Key Specifications:
    • Output Voltage at VDD = 3.6 V,
      RL = 1.5 µF + 10 Ω, THD+N ≤ 1%
      • 30 VP-P (Typical)
    • Quiescent Power Supply Current
      at 3.6 V (ALC Enabled)
      • 4 mA (Typical)
    • Power Dissipation at 25 VP–P, 1 W (Typical)
    • Shutdown Current, 0.1 µA (Typical)

Texas Instruments  LM48560TL/NOPB

The LM48560 device is a high voltage, high efficiency, Class H driver for ceramic speakers and piezo actuators. The LM48560 device’s Class H architecture offers significant power savings compared to traditional Class AB amplifiers. The device provides 30 VP–P output drive while consuming just 4 mA of quiescent current from a 3.6 V supply.

The LM48560 device features TI’s unique automatic level control (ALC) that provides output limiter functionality. The LM48560 device features two fully differential inputs with separate gain settings, and a selectable control interface. In software control mode, the gain control and device modes are configured through the I2C interface. In hardware control mode, the gain and input mux are configured through a pair of logic inputs.

The LM48560 device has a low power shutdown mode that reduces quiescent current consumption to 0.1 µA. The LM48560 device is available in an ultra-small 16-bump DSBGA package (1.97 mm × 1.97 mm).