LM4863LQ/NOPB

text.skipToContent text.skipToNavigation

LM4863LQ/NOPB

Dual 2.2W Audio Amplifier Plus Stereo Headphone Function

Packaging

Package | PIN: NHW | 24
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $3.39
10-24 $3.05
25-99 $2.84
100-249 $2.49
250-499 $2.33
500-749 $1.98
750-999 $1.67
1000+ $1.60

Features

  • Stereo Headphone Amplifier Mode
  • “Click and Pop” Suppression Circuitry
  • Unity-Gain Stable
  • Thermal Shutdown Protection Circuitry
  • SOIC, TSSOP, exposed-DAP TSSOP, and WQFN packages

Key Specifications

  • PO at 1% THD+N
    • LM4863LQ, 3Ω, 4Ω loads: 2.5W(typ), 2.2W(typ)
    • LM4863MTE, 3Ω, 4Ω loads: 2.5W(typ), 2.2W(typ)
    • LM4863MTE, 8Ω load: 1.1W(typ)
    • LM4863, 8Ω: 1.1W(typ)
  • Single-ended mode THD+N at 75mW into 32Ω: 0.5%(max)
  • Shutdown current: 0.7μA(typ)
  • Supply voltage range: 2.0V to 5.5V

All trademarks are the property of their respective owners.

Texas Instruments  LM4863LQ/NOPB

The LM4863 is a dual bridge-connected audio power amplifier which, when connected to a 5V supply, will deliver 2.2W to a 4Ω load or 2.5W to a 3Ω load with less than 1.0% THD+N (see below). In addition, the headphone input pin allows the amplifiers to operate in single-ended mode when driving stereo headphones.

Boomer audio power amplifiers were designed specifically to provide high quality output power from a surface mount package while requiring few external components. To simplify audio system design, the LM4863 combines dual bridge speaker amplifiers and stereo headphone amplifiers on one chip.

The LM4863 features an externally controlled, low-power consumption shutdown mode, a stereo headphone amplifier mode, and thermal shutdown protection. It also utilizes circuitry to reduce “clicks and pops” during device turn-on.