LM4876M/NOPB

text.skipToContent text.skipToNavigation

LM4876M/NOPB

1.1W Audio Power Amplifier with Logic Low Shutdown

Packaging

Package | PIN: D | 8
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $1.67
10-24 $1.49
25-99 $1.39
100-249 $1.21
250-499 $1.12
500-749 $0.94
750-999 $0.77
1000+ $0.70

Features

  • Does Not Require Output Coupling Capacitors, Bootstrap Capacitors, Or Snubber Circuits
  • 10-pin VSSOP and 8-pin SOIC Packages
  • Unity-Gain Stable
  • External Gain Set

Key Specifications

  • THD+N at 1kHz for 1W Continuous Average Output Power into 8Ω 0.5% (max)
  • Output Power At 1kHz Into 8Ω with 10% THD+N 1.5 W (typ)
  • Shutdown Current 0.01µA (typ)
  • Supply Voltage Range 2.0V to 5.5 V

All trademarks are the property of their respective owners.

Texas Instruments  LM4876M/NOPB

The LM4876 is a single 5V supply bridge-connected audio power amplifier capable of delivering 1.1W (typ) of continuous average power to an 8Ω load with 0.5% THD+N.

Like other audio amplifiers in the Boomer series, the LM4876 is designed specifically to provide high quality output power with a minimal amount of external components. The LM4876 does not require output coupling capacitors, bootstrap capacitors, or snubber networks. It is perfectly suited for low-power portable systems.

The LM4876 features an active low externally controlled, micro-power shutdown mode. Additionally, the LM4876 features an internal thermal shutdown protection mechanism. For PCB space efficiency, the LM4876 is available in VSSOP and SOIC surface mount packages.

The unity-gain stable LM4876's closed loop gain is set using external resistors.