text.skipToContent text.skipToNavigation

LM4880MX/NOPB

Dual 200 mW Audio Power Amplifier with Shutdown Mode

Packaging

Package | PIN: D | 8
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.39
10-24 $1.24
25-99 $1.15
100-249 $0.98
250-499 $0.91
500-749 $0.74
750-999 $0.59
1000+ $0.53

Features

  • No Bootstrap Capacitors or Snubber Circuits are Necessary
  • Small Outline (SOIC) and PDIP Packaging
  • Unity-Gain Stable
  • External Gain Configuration Capability

Key Specifications

  • THD+N at 1kHz at 200mW Continuous Average Output Power into 8Ω: 0.1% (max)
  • THD+N at 1kHz at 85mW Continuous Average Output Power into 32Ω: 0.1% (typ)
  • Output Power at 10% THD+N at 1kHz into 8Ω 325 mW (typ)
  • Shutdown Current 0.7 µA (typ)
  • 2.7V to 5.5V Supply Voltage Range

All trademarks are the property of their respective owners.

Texas Instruments  LM4880MX/NOPB

The LM4880 is a dual audio power amplifier capable of delivering typically 250mW per channel of continuous average power to an 8Ω load with 0.1% THD+N using a 5V power supply.

Boomer audio power amplifiers were designed specifically to provide high quality output power with a minimal amount of external components using surface mount packaging.

Since the LM4880 does not require bootstrap capacitors or snubber networks, it is optimally suited for low-power portable systems.

The LM4880 features an externally controlled, low-power consumption shutdown mode, as well as an internal thermal shutdown protection mechanism.

The unity-gain stable LM4880 can be configured by external gain-setting resistors.