LM48822TL/NOPB

text.skipToContent text.skipToNavigation

LM48822TL/NOPB

Gnd-Ref Ultra High PSRR Ultra Low Noise 35mW/Ch St Headph Amp, Common Mode Sense & I2C Volume Cntrl

Packaging

Package | PIN: YZR | 16
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.86
10-24 $2.58
25-99 $2.40
100-249 $2.10
250-499 $1.97
500-749 $1.68
750-999 $1.41
1000+ $1.35

Features

  • Ground Referenced Outputs – Eliminates Output Coupling Capacitors
  • Common-Mode Sense
  • Ultra-High PSRR
  • I2C Volume and Mode Control
  • High Output Impedance in Shutdown
  • Differential Inputs
  • Advanced Click-and-Pop Suppression
  • Low Supply Current
  • Minimum External Components
  • Micro-Power Shutdown
  • Available in Space-Saving 16-Bump DSBGA Package

Key Specifications

  • Output Power/Channel at VDD = 3.6V
    • RL = 16Ω, THD+N ≤ 1%: 35mW (typ)
  • Output Power/Channel at VDD = 3.6V
    • RL = 32Ω, THD+N ≤ 1%: 40mW (typ)
  • Quiescent Power Supply Current at 3.6V: 3.5mA (typ)
  • PSRR at 217Hz: 110dB (typ)
  • Shutdown Current: 0.06μA (typ)

is a trademark of Texas Instruments. All trademarks are the property of their respective owners.

Texas Instruments  LM48822TL/NOPB

The LM48822 is a single supply, ground-referenced stereo headphone amplifier designed for portable devices, such as cell phones, where board space is at a premium. The LM48822 features TI’s ground-referenced architecture, which eliminates the large DC blocking capacitor required by traditional headphone amplifiers, saving board space and minimizing system cost.

The LM48822 features common-mode sensing that corrects for any differences between the amplifier ground and the potential at the headphone return terminal, minimizing noise created by any ground mismatches.

The LM48822 delivers 35mW/channel into a 16Ω load with <1% THD+N with a 3.6V supply. High power supply rejection ratio (PSRR), of 110dB at 217Hz, allows the device to operate in noisy environments without additional power supply conditioning. Flexible power supply requirements allow operation from 2.4V to 5.5V. The LM48822 has a differential inputs for improved noise rejection. High output impedance in Shutdown mode, combined with a charge pump-only mode allows the LM48822's outputs to be driven by an external source without degrading the source signal. Additionally, the LM48822 features a 64-step I2C volume control and mute function. The low power Shutdown mode reduces supply current consumption to 0.06µA.

Superior click and pop suppression eliminates audible transients on power-up/down and during shutdown. The LM48822 is available in an ultra-small 16-bump DSBGA package (2mmx2mm).