text.skipToContent text.skipToNavigation

LM48860TL/NOPB

Ground-Referenced, Ultra Low Noise, Fixed Gain Stereo Headphone Amplifier

Packaging

Package | PIN: YZR | 12
Temp: S (-40 to 84)
Carrier: Cut Tape
Qty Price
1-9 $1.26
10-24 $1.13
25-99 $1.05
100-249 $0.92
250-499 $0.85
500-749 $0.71
750-999 $0.58
1000+ $0.53

Features

  • Fixed Logic Levels with Supply Voltage
  • Ground Referenced Outputs
  • High PSRR
  • Available in Space-Saving DSBGA Package
  • Ultra Low Current Shutdown Mode
  • Improved Pop & Click Circuitry Eliminates Noises During Turn-On and Turn-Off Transitions
  • No Output Coupling Capacitors, Snubber Networks, Bootstrap Capacitors, or Gain-Setting Resistors Required
  • Shutdown Either Channel Independently

Key Specifications

  • PSRR at 217Hz (VDD = 3.0V): 80dB (typ)
  • Stereo Power Output at VDD = 3V, RL = 16Ω, THD+N = 1%: 40mW (typ)
  • Shutdown Current 0.1μA (typ)
  • Internal Fixed Gain: 1.5V/V (typ)
  • Operating Voltage: 2.0V to 5.5V

All trademarks are the property of their respective owners.

Texas Instruments  LM48860TL/NOPB

The LM48860 is a ground referenced, fixed-gain audio power amplifier capable of delivering 40mW per channel of continuous average power into a 16Ω single-ended load with less than 1% THD+N from a 3V power supply.

The LM48860 features a new circuit technology that utilizes a charge pump to generate a negative reference voltage. This allows the outputs to be biased about ground, thereby eliminating output-coupling capacitors typically used with normal single-ended loads.

Boomer audio power amplifiers were designed specifically to provide high quality output power with a minimal amount of external components. The LM48860 does not require output coupling capacitors or bootstrap capacitors, and therefore is ideally suited for mobile phone and other low voltage applications where minimal power consumption is a primary requirement.

The LM48860 features a low-power consumption shutdown mode selectable for either channel separately. This is accomplished by driving either the SD_RC (Shutdown Right Channel) or SD_LC (Shutdown Left Channel) (or both) pins with logic low, depending on which channel is desired shutdown. Additionally, the LM48860 features an internal thermal shutdown protection mechanism.

The LM48860 contains advanced pop & click circuitry that eliminates noises which would otherwise occur during turn-on and turn-off transitions.

The LM48860 has an internal fixed gain of 1.5V/V.