LM49100GR/NOPB

text.skipToContent text.skipToNavigation

LM49100GR/NOPB

Mono Class AB Audio Sub-System with a True-Ground Headphone Amplifier

Packaging

Package | PIN: NYA | 25
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $6.36
10-24 $5.72
25-99 $5.34
100-249 $4.79
250-499 $4.47
500-749 $3.89
750-999 $3.37
1000+ $3.30

Features

  • Mono and Stereo Inputs
  • Thermal Overload Protection
  • True-Ground Headphone Drivers
  • I2C Control Interface
  • Input Mute Attenuation
  • 2nd Stage Headphone Attenuator
  • 32-Step Digital Volume Control
  • 10 Operating Modes
  • Minimum External Components
  • Click and Pop Suppression
  • Micro-Power Shutdown
  • Available in Space-Saving 3mm x 3mm
    25-Bump csBGA Package
  • RF Suppression

Texas Instruments  LM49100GR/NOPB

The LM49100 is a fully integrated audio subsystem capable of delivering 1.275W of continuous average power into a mono 8Ω bridged-tied load (BTL) with 1% THD+N and with a 5V power supply. The LM49100 also has a stereo true-ground headphone amplifier capable of 50mW per channel of continuous average power into a 32Ω single-ended (SE) loads with 1% THD+N.

The LM49100 has three input channels. One pair of SE inputs can be used with a stereo signal. The other input channel is fully differential and may be used with a mono input signal. The LM49100 features a 32-step digital volume control and ten distinct output modes. The mixer, volume control, and device mode select are controlled through an I2C compatible interface.

Thermal overload protection prevent the device from being damaged during fault conditions. Superior click and pop suppression eliminates audible transients on power-up/down and during shutdown.