text.skipToContent text.skipToNavigation

LM4917SD/NOPB

LM4917 Ground-Referenced, 95mW Stereo Headphone Amplifier

Packaging

Package | PIN: NHK | 14
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.59
10-24 $2.32
25-99 $2.15
100-249 $1.87
250-499 $1.73
500-749 $1.45
750-999 $1.19
1000+ $1.09

Features

  • Ground Referenced Outputs
  • High PSRR
  • Available in Space-Saving TSSOP Package
  • Ultra Low Current Shutdown Mode
  • Improved Pop and Click Circuitry eliminates Noises During Turn-On and Turn-Off Transitions
  • 1.4 – 3.6V Operation
  • No Output Coupling Capacitors, Snubber Networks, Bootstrap Capacitors
  • Shutdown Either Channel Independently

Key Specifications

  • Improved PSRR at 1kHz: 70dB (Typ)
  • Power Output at VDD = 3V, RL = 16Ω, THD ≦ 1%: 95mW (Typ)
  • Shutdown Current: 0.01µA (Typ)

All trademarks are the property of their respective owners.

Texas Instruments  LM4917SD/NOPB

The LM4917 is a stereo, output capacitor-less headphone amplifier capable of delivering 95mW of continuous average power into a 16Ω load with less than 1% THD+N from a single 3V power supply.

The LM4917 provides high quality audio reproduction with minimal external components. A ground referenced output eliminates the output coupling capacitors typically required by single-ended loads, reducing component count, cost and board space consumption. This makes the LM4917 ideal for mobile phones and other portable equipment where board space is at a premium. Eliminating the output coupling capacitors also improves low frequency response.

The LM4917 operates from a single 1.4V to 3.6V power supply, features low 0.02% THD+N and 70dB PSRR. Independent right/left channel low-power shutdown controls provide power saving flexibility for mono/stereo applications. Superior click and pop suppression eliminates audible transients during start up and shutdown. Short circuit and thermal overload protection protects the device during fault conditions.