LM4924MM/NOPB

text.skipToContent text.skipToNavigation

LM4924MM/NOPB

2 Cell Battery, 40mW Per Ch OCL Stereo Headphone Audio Amp

Packaging

Package | PIN: DGS | 10
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.71
10-24 $2.44
25-99 $2.27
100-249 $1.99
250-499 $1.87
500-749 $1.59
750-999 $1.34
1000+ $1.28

Features

  • 2-Cell 1.5V to 3.6V Battery Operation
  • OCL Mode for Stereo Headphone Operation
  • Unity-Gain Stable
  • “Click and Pop” Suppression Circuitry for Shutdown On and Off Transients
  • Active Low Micropower Shutdown
  • Thermal Shutdown Protection Circuitry

Key Specifications

  • OCL Output Power
    • (RL = 16Ω, VDD = 3.0V, THD+N = 1%),
      40mW (Typ)
  • Micropower Shutdown Current, 0.1µA (Typ)
  • Supply Voltage Operating Range,
    1.5V < VDD < 3.6V
  • PSRR 100Hz, VDD = 3.0V, AV = 2.5, 66dB (Typ)

Boomer is a trademark of Texas Instruments. All trademarks are the property of their respective owners.

Texas Instruments  LM4924MM/NOPB

The LM4924 is a Output Capacitor-Less (OCL) stereo headphone amplifier, which when connected to a 3.0V supply, delivers 40mW per channel to a 16Ω load with less than 1% THD+N.

With the LM4924 packaged in the VSSOP and SON packages, the customer benefits include low profile and small size. These packages minimizes PCB area and maximizes output power.

The LM4924 features circuitry that reduces output transients (“clicks” and “pops”) during device turn-on and turn-off, and Mute On and Off. An externally controlled, low-power consumption, active-low shutdown mode is also included in the LM4924. Boomer audio power amplifiers are designed specifically to use few external components and provide high quality output power in a surface mount packages.