LM49352RL/NOPB

text.skipToContent text.skipToNavigation

LM49352RL/NOPB

Mono Class D Audio Codec Subsytem w/ Gnd Referenced Headphone Amps, Earpiece Driver, & Audio DSP

Packaging

Package | PIN: YPG | 36
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $3.09
10-24 $2.78
25-99 $2.59
100-249 $2.27
250-499 $2.13
500-749 $1.81
750-999 $1.53
1000+ $1.46

Features

  • Ultra Efficient, Spread Spectrum Class D Loudspeaker Amplifier that Operates at 93% Efficiency
  • Low Voltage, True Ground Headphone Amplifier Operation
  • High Performance 103dB SNR Stereo DAC
  • High Performance 97dB SNR Stereo ADC
  • Up to 96kHz Stereo Audio Playback
  • Up to 48kHz Stereo Recording
  • Dual Bidirectional I2S or PCM Compatible Audio Interfaces
  • Read/Write I2C Compatible Control Interface
  • Flexible Digital Mixer with Sample Rate Conversion
  • Sigma-Delta PLL Clock Network that Supports System Clocks up to 50MHz Including 13MHz, 19.2MHz, and 26MHz
  • Dual stereo 5 band parametric equalizers
  • Cascadable DSP Effects that Allow Stereo 10 Band Parametric Equalization
  • ALC/Limiter/Compressor on Both DAC and ADC Paths
  • Dedicated Earpiece Speaker Amplifier
  • Stereo Auxiliary Inputs and Mono Differential Input
  • Differential Microphone Input with Single-Ended Option
  • Automatic Level Control for Digital Audio Inputs, Mono Differential Input, Microphone Input, and Stereo Auxiliary Inputs
  • Flexible Audio Routing from Input to Output
  • 16 Step Volume Control for Microphone with 2dB Steps
  • 32 Step Volume Control for Auxiliary Inputs in 1.5dB Steps
  • 4 Step Volume Control for Class D Loudspeaker Amplifier
  • 8 Step Volume Control for Headphone Amplifier
  • Micro-Power Shutdown Mode
  • Available in the 3.3 x 3.3 mm 36 bump DSBGA package

Key Specifications

  • Class D Amplifier Efficiency 93% (Typ)
  • PEP at A_VDD = 3.3V, 32Ω, 1% THD 58mW (Typ)
  • PHP at HP_VDD = 2.8V, Stereo 32Ω, 1% THD 65mW/ch (Typ)
  • PLS at LS_VDD = 5V, 8Ω, 1% THD 1.4W (Typ)
  • PLS at LS_VDD = 4.2V, 8Ω, 1% THD 970 mW (Typ)
  • PLS at LS_VDD = 3.3V, 8Ω, 1% THD 590 mW (Typ)
  • SNR (Stereo DAC at 48kHz) 103 dB (Typ)
  • PSRR at 217 Hz, A_VDD = 3.3V, (HP from AUX) 100dB (Typ)

Boomer is a trademark of Texas Instruments. All trademarks are the property of their respective owners.

Texas Instruments  LM49352RL/NOPB

The LM49352 is a high performance mixed signal audio subsystem. The LM49352 includes a high quality stereo DAC, a high quality stereo ADC, a stereo headphone amplifier, which supports True Ground operation, a low EMI Class D loudspeaker amplifier, and an earpiece speaker amplifier. It combines advanced audio processing, conversion, mixing, and amplification in the smallest possible footprint while extending the battery life of feature rich portable devices.

The LM49352 features dual bi-directional I2S or PCM audio interfaces and an I2C compatible interface for control. The stereo DAC path features an SNR of 103dB with 24-bit 48 kHz input. The headphone amplifier delivers 65mWRMS (typ) to a 32Ω single-ended stereo load with less than 1% distortion (THD+N) when HP_VDD = 2.8V. The loudspeaker amplifier delivers up to 970mW into an 8Ω load with less than 1% distortion when LS_VDD = 4.2V.

The LM49352 employs advanced techniques to extend battery life, to reduce controller overhead, to speed development time, and to eliminate click and pop artifacts. Boomer audio power amplifiers are designed specifically for mobile devices and require minimal PCB area and external components.