text.skipToContent text.skipToNavigation

LM4951ASD/NOPB

Wide Voltage Range 1.8 Watt Audio Power Amplifier With Short Circuit Protection

Packaging

Package | PIN: DPR | 10
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.54
10-24 $2.29
25-99 $2.13
100-249 $1.87
250-499 $1.75
500-749 $1.49
750-999 $1.26
1000+ $1.20

Features

  • Pop & Click Circuitry Eliminates Noise During Turn-On and Turn-Off Transitions
  • Wide Supply Voltage Range: 2.7V to 9V
  • Low Current, Active-Low Shutdown Mode
  • Low Quiescent Current
  • Thermal Shutdown Protection
  • Short Circuit Protection
  • Unity-Gain Stable
  • External Gain Configuration Capability

Key Specifications

  • Wide Voltage Range 2.7V to 9V
  • Quiescent Power Supply Current (VDD = 7.5V) 2.5mA (typ)
  • Power Output BTL at 7.5V, 1% THD
    1.8 W (typ)
  • Shutdown Current 0.01µA (typ)
  • Fast Turn on Time 25ms (typ)

All trademarks are the property of their respective owners. Boomer is a trademark of Texas Instruments.

Texas Instruments  LM4951ASD/NOPB

The LM4951A is an audio power amplifier designed for applications with supply voltages ranging from 2.7V up to 9V. The LM4951A is capable of delivering 1.8W continuous average power with less than 1% THD+N into a bridge connected 8Ω load when operating from a 7.5VDC power supply.

Boomer audio power amplifiers were designed specifically to provide high quality output power with a minimal amount of external components. The LM4951A does not require bootstrap capacitors, or snubber circuits.

The LM4951A features a low-power consumption active-low shutdown mode. Additionally, the LM4951A features an internal thermal shutdown protection mechanism and short circuit protection.

The LM4951A contains advanced pop & click circuitry that eliminates noises which would otherwise occur during turn-on and turn-off transitions.

The LM4951A is unity-gain stable and can be configured by external gain-setting resistors.