LM4991LD/NOPB

text.skipToContent text.skipToNavigation

LM4991LD/NOPB

3W Audio Power Amplifier with Shutdown Mode

Packaging

Package | PIN: NGN | 8
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.65
10-24 $1.47
25-99 $1.36
100-249 $1.17
250-499 $1.08
500-749 $0.88
750-999 $0.70
1000+ $0.63

Features

  • Available in Space-Saving WSON and SOIC Packages
  • Ultra Low Current Shutdown Mode
  • Can Drive Capacitive Loads up to 500pF
  • Improved Click and Pop Circuitry Reduces Noises During Turn-On and Turn-Off Transitions
  • 2.2 - 5.5V Operation
  • No Output Coupling Capacitors, Snubber Networks, Bootstrap Capacitors or Gain-Setting Resistors Required
  • Unity-Gain Stable

Key Specifications

  • Improved PSRR at 217kHz and 1kHz: 64 dB (typ)
  • PO at VDD = 5.0V, 10% THD, 1kHz
    • LM4991LD (only), 3Ω, 4Ω: 3W (typ), 2.5 W (typ)
    • All packages, 8Ω load: 1.5 W (typ)
  • Shutdown current: 0.1µA (typ)

All trademarks are the property of their respective owners.

Texas Instruments  LM4991LD/NOPB

The LM4991 is a mono bridged audio power amplifier capable of delivering 3W of continuous average power into a 3Ω load with less than 10% THD when powered by a 5V power supply (see Note below). To conserve power in portable applications, the LM4991's micropower shutdown mode (ISD = 0.1µA, typ) is activated when VDD is applied to the SHUTDOWN pin.

Boomer audio power amplifiers are designed specifically to provide high power, high fidelity audio output. They require few external components and operate on low supply voltages from 2.2V to 5.5V. Since the LM4991 does not require output coupling capacitors, bootstrap capacitors, or snubber networks, it is ideally suited for low-power portable systems that require minimum volume and weight.

Additional LM4991 features include thermal shutdown protection, unity-gain stability, and external gain set.

Note: An LM4991LD that has been properly mounted to a circuit board will deliver 3W into 3Ω (at 10% THD). The other package options for the LM4991 will deliver 1.5W into 8Ω (at 10% THD). See the sections for further information concerning the LM4991LD and LM4991M.