LM4995TM/NOPB

text.skipToContent text.skipToNavigation

LM4995TM/NOPB

1.3W Audio Power Amplifier

Packaging

Package | PIN: YFQ | 9
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.95
10-24 $0.85
25-99 $0.79
100-249 $0.67
250-499 $0.62
500-749 $0.51
750-999 $0.41
1000+ $0.36

Features

  • Available in Space-Saving 0.4mm Pitch DSBGA Package
  • Ultra Low Current Shutdown Mode
  • BTL Output Can Drive Capacitive Loads
  • Improved Click and Pop Circuitry Eliminates Noise during Turn-On and Turn-Off Transitions
  • 2.4 - 5.5V Operation
  • No Output Coupling Capacitors, Snubber Networks or Bootstrap Capacitors Required
  • Unity-Gain Stable
  • External Gain Configuration Capability
  • WSON Package: 0.5mm Pitch, 3 x 3 mm

Key Specifications

  • PSRR at 3.6V (217Hz & 1kHz): 75 dB
  • Output Power at 5.0V, 1% THD+N, 8Ω: 1.3 W (typ)
  • Output Power at 3.6V, 1% THD+N, 8Ω: 625 mW (typ)
  • Shutdown Current: 0.01µA (typ)

All trademarks are the property of their respective owners.

Texas Instruments  LM4995TM/NOPB

The LM4995 is an audio power amplifier primarily designed for demanding applications in mobile phones and other portable communication device applications. It is capable of delivering 1.2W of continuous average power to an 8Ω BTL load with less than 1% distortion (THD+N) from a 5VDC power supply.

Boomer audio power amplifiers were designed specifically to provide high quality output power with a minimal amount of external components. The LM4995 does not require output coupling capacitors or bootstrap capacitors, and therefore is ideally suited for mobile phone and other low voltage applications where minimal power consumption is a primary requirement.

The LM4995 features a low-power consumption shutdown mode, which is achieved by driving the shutdown pin with logic low. Additionally, the LM4995 features an internal thermal shutdown protection mechanism.

The LM4995 contains advanced click and pop circuitry which eliminates noise which would otherwise occur during turn-on and turn-off transitions.

The LM4995 is unity-gain stable and can be configured by external gain-setting resistors.