text.skipToContent text.skipToNavigation

LM5002MA/NOPB

3.1-75V Wide Vin, 0.5A Current Mode Boost, Flyback, Sepic Converter

Packaging

Package | PIN: D | 8
Temp: Q (-40 to 125)
Carrier: Partial Tube
Qty Price
1-9 $4.06
10-24 $3.65
25-99 $3.40
100-249 $2.98
250-499 $2.80
500-749 $2.37
750-999 $2.00
1000+ $1.91

Features

  • Integrated 75-V N-Channel MOSFET
  • Ultra-Wide Input Voltage Range from 3.1 V to 75 V
  • Integrated High Voltage Bias Regulator
  • Adjustable Output Voltage
  • 1.5% Output Voltage Accuracy
  • Current Mode Control with Selectable Compensation
  • Wide Bandwidth Error Amplifier
  • Integrated Current Sensing and Limiting
  • Integrated Slope Compensation
  • 85% Maximum Duty Cycle Limit
  • Single Resistor Oscillator Programming
  • Oscillator Synchronization Capability
  • Enable and Undervoltage Lockout (UVLO) Pin
  • 8-Pin SOIC Package
  • 8-Pin WSON Package
  • Thermal Shutdown With Hysteresis

Appliwcations

  • DC-DC Power Supplies for Industrial, Communications, and Automotive Applications
  • Boost, Flyback, SEPIC, and Forward Converter Topologies

All trademarks are the property of their respective owners.

Texas Instruments  LM5002MA/NOPB

The LM5002 high voltage switch mode regulator features all of the functions necessary to implement efficient high voltage boost, flyback, SEPIC and forward converters, using few external components. This easy to use regulator integrates a 75-V N-Channel MOSFET with a 0.5-A peak current limit. Current mode control provides inherently simple loop compensation and line-voltage feed-forward for superior rejection of input transients. The switching frequency is set with a single resistor and is programmable up to 1.5 MHz. The oscillator can also be synchronized to an external clock. Additional protection features include: current limit, thermal shutdown, undervoltage lockout and remote shutdown capability. The device is available in both 8-pin SOIC and 8-pin WSON packages. To create a custom regulator design, use the LM5005 with WEBENCH® Power Designer.