LM5017SD/NOPB

text.skipToContent text.skipToNavigation

LM5017SD/NOPB

7.5-100V Wide Vin, 600mA Constant On-Time Synchronous Buck Regulator

Packaging

Package | PIN: NGU | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $3.33
10-24 $3.00
25-99 $2.79
100-249 $2.45
250-499 $2.29
500-749 $1.95
750-999 $1.65
1000+ $1.57

Features

  • Wide 7.5-V to 100-V Input Range
  • Integrated 100-V High-Side,
    and Low-Side Switches
  • No Schottky Required
  • Constant On-Time Control
  • No Loop Compensation Required
  • Ultra-Fast Transient Response
  • Nearly Constant Operating Frequency
  • Intelligent Peak Current Limit
  • Adjustable Output Voltage From 1.225 V
  • Precision 2% Feedback Reference
  • Frequency Adjustable to 1 MHz
  • Adjustable Undervoltage Lockout (UVLO)
  • Remote Shutdown
  • Thermal Shutdown
  • Packages:
    • WSON-8
    • SO PowerPAD™-8
  • Create a Custom Design with WEBENCH Tools

All trademarks are the property of their respective owners.

Texas Instruments  LM5017SD/NOPB

The LM5017 is a 100-V, 600-mA synchronous step-down regulator with integrated high sideand low side MOSFETs. The constant on-time (COT) control scheme employed in the LM5017 requires noloop compensation, provides excellent transient response, and enables very high step-down ratios.The on-time varies inversely with the input voltage resulting in nearly constant frequency over theinput voltage range. A high voltage startup regulator provides bias power for internal operation ofthe IC and for integrated gate drivers.

A peak current limit circuit protects against overload conditions. The undervoltagelockout (UVLO) circuit allows the input undervoltage threshold and hysteresis to be independentlyprogrammed. Other protection features include thermal shutdown and bias supply undervoltage lockout(VCC UVLO).

The LM5017 device is available in WSON-8 and HSOP PowerPAD-8 plastic packages.