LM5020SD-1/NOPB

text.skipToContent text.skipToNavigation

LM5020SD-1/NOPB

13-100V Wide Vin, Current Mode PWM Boost, Flyback, Sepic Controller

Packaging

Package | PIN: DPR | 10
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.60
10-24 $2.33
25-99 $2.17
100-249 $1.89
250-499 $1.74
500-749 $1.46
750-999 $1.20
1000+ $1.10

Features

  • Internal Start-up Bias Regulator
  • Error Amplifier
  • Precision Voltage Reference
  • Programmable Softstart
  • 1A Peak Gate Driver
  • Maximum Duty Cycle Limiting (80% for LM5020-1 or 50% for LM5020-2)
  • Programmable Line Under Voltage Lockout (UVLO) with Adjustable Hysteresis
  • Cycle-by-Cycle Over-Current Protection
  • Slope Compensation (LM5020-1)
  • Programmable Oscillator Frequency with Synchronization Capability
  • Current Sense Leading Edge Blanking
  • Thermal Shutdown Protection

Texas Instruments  LM5020SD-1/NOPB

The LM5020 high voltage pulse-width-modulation (PWM) controller contains all of the features needed to implement single ended primary power converter topologies. Output voltage regulation is based on current-mode control, which eases the design of loop compensation while providing inherent line feed-forward. The LM5020 includes a high-voltage start-up regulator that operates over a wide input range up to 100V. The PWM controller is designed for high speed capability including an oscillator frequency range to 1MHz and total propagation delays less than 100ns. Additional features include an error amplifier, precision reference, line under-voltage lockout, cycle-by-cycle current limit, slope compensation, softstart, oscillator synchronization capability and thermal shutdown. The controller is available in both MSOP-10 and LLP-10 packages.