LM5035CMH/NOPB

text.skipToContent text.skipToNavigation

LM5035CMH/NOPB

PWM Controller with Integrated Half-Bridge and SyncFET Drivers

Packaging

Package | PIN: PWP | 20
Temp: Q (-40 to 125)
Carrier: Partial Tube
Qty Price
1-9 $3.93
10-24 $3.54
25-99 $3.30
100-249 $2.96
250-499 $2.76
500-749 $2.41
750-999 $2.08
1000+ $2.04

Features

  • 105-V and 2-A Half-Bridge Gate Drivers
  • Synchronous Rectifier Control Outputs With Programmable Delays
  • Reduced Dead Time Between High and Low-Side Drive for Higher Maximum Duty Cycle.
  • High Voltage (105 V) Start-Up Regulator
  • Voltage Mode Control With Line Feedforward and Volt Second Limiting
  • Resistor Programmed, 2-MHz Capable Oscillator
  • Programmable Line Undervoltage Lockout and Overvoltage Protection
  • Internal Thermal Shutdown Protection
  • Adjustable Soft Start
  • Versatile Dual Mode Overcurrent Protection With Hiccup Delay Timer
  • Cycle-by-Cycle Overcurrent Protection
  • Direct Opto-coupler Interface
  • Logic Level Synchronous Rectifier Drives
  • 5-V Reference Output
  • Packages:
    • HTSSOP-20 (Thermally Enhanced)
    • WQFN-24 (4mm × 5mm)

Texas Instruments  LM5035CMH/NOPB

The LM5035C half-bridge controller and gate driver contains all of the features necessary to implement half-bridge topology power converters using voltage mode control with line voltage feedforward.

The LM5035C is a functional variant of the LM5035B half-bridge PWM controller. The amplitude of the SR1 and SR2 waveforms are 5 V instead of the VCC level. Also, the soft-stop function is disabled in the LM5035C.

The LM5035, LM5035A, LM5035B, and LM5035C include a floating high-side gate driver, which is capable of operating with supply voltages up to 105 V. Both the high-side and low-side gate drivers are capable of 2-A peak. An internal high-voltage start-up regulator is included, along with programmable line undervoltage lockout (UVLO) and overvoltage protection (OVP). The oscillator is programmed with a single resistor to frequencies up to 2 MHz. The oscillator can also be synchronized to an external clock. A current sense input and a programmable timer provide cycle-by-cycle current limit and adjustable hiccup mode overload protection. The differences between LM5035, LM5035A, LM5035B, and LM5035C are summarized in the Device Comparison Table.