text.skipToContent text.skipToNavigation

LM5035SQ/NOPB

PWM Controller with Integrated Half-Bridge and SyncFET Drivers

Packaging

Package | PIN: NHZ | 24
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $3.61
10-24 $3.25
25-99 $3.02
100-249 $2.65
250-499 $2.48
500-749 $2.11
750-999 $1.78
1000+ $1.70

Features

  • 105-V, 2-A Half-Bridge Gate Drivers
  • Synchronous Rectifier-Control Outputs With
    Programmable Delays
  • High-Voltage (105-V) Start-up Regulator
  • Voltage Mode Control With Line Feedforward and
    Volt-Second Limiting
  • Resistor Programmed, 2-MHz Capable Oscillator
  • Patent Pending Oscillator Synchronization
  • Programmable Line Undervoltage Lockout
  • Line Overvoltage Protection
  • Internal Thermal Shutdown Protection
  • Adjustable Soft-Start
  • Versatile Dual Mode Overcurrent Protection With
    Hiccup Delay Timer
  • Cycle-by-Cycle Overcurrent Protection
  • Direct Optocoupler Interface
  • 5-V Reference Output

Texas Instruments  LM5035SQ/NOPB

The LM5035 half-bridge controller-gate driver contains all of the features necessary to implement half-bridge topology power converters using voltage mode control with line voltage feedforward. The floating high-side gate driver is capable of operating with supply voltages up to 105 V. Both the high-side and low-side gate drivers are capable of 2-A peak. An internal high voltage start-up regulator is included, along with programmable line undervoltage lockout (UVLO) and overvoltage protection (OVP). The oscillator is programmed with a single resistor to frequencies up to 2 MHz. The oscillator can also be synchronized to an external clock. A current sense input and a programmable timer provide cycle-by-cycle current limit and adjustable hiccup mode overload protection.