text.skipToContent text.skipToNavigation

LM5039MH/NOPB

Half-Bridge PWM Controller with Advanced Current Limit

Packaging

Package | PIN: PWP | 20
Temp: Q (-40 to 125)
Carrier: Partial Tube
Qty Price
1-9 $4.05
10-24 $3.64
25-99 $3.40
100-249 $3.05
250-499 $2.85
500-749 $2.48
750-999 $2.14
1000+ $2.10

Features

  • 105V / 2A Half-Bridge Gate Drivers
  • Synchronous Rectifier Control Outputs with Programmable Delays
  • High Voltage (105V) Start-up Regulator
  • Voltage-mode Control with Line Feed-Forward and Volt • Second Limiting
  • Programmable Average Current Limit Balances the Half-Bridge Capacitor Divider Voltage in an Overload Condition
  • Programmable Hiccup Mode Timer Reduces Power Dissipation During a Continuous Overload Event
  • Adjustable Peak Cycle-by-Cycle Over Current Protection
  • Resistor Programmed, 2MHz Capable Oscillator
  • Patented Oscillator Synchronization
  • Programmable Line Under-Voltage Lockout
  • Internal Thermal Shutdown Protection
  • Adjustable Soft-Start
  • Direct Opto-Coupler Interface
  • 5V Reference Output

Packages

  • HTSSOP-20 (Thermally enhanced)
  • WQFN-24 (4mm x 5mm)

All trademarks are the property of their respective owners.

Texas Instruments  LM5039MH/NOPB

The LM5039 Half-Bridge Controller/Gate Driver contains all of the features necessary to implement half-bridge topology power converters using voltage mode control with line voltage feed-forward. The LM5039 is a functional variant of the LM5035B half-bridge PWM controller, featuring average current limit during an overload event to balance the center-point of the half-bridge capacitor divider. The floating high-side gate driver is capable of operating with supply voltages up to 105V. Both the high-side and low-side gate drivers are capable of 2A peak. An internal high voltage startup regulator is included, along with programmable line undervoltage lockout (UVLO). The oscillator is programmed with a single resistor to frequencies up to 2MHz. The oscillator can also be synchronized to an external clock. A current sense input provides peak cycle-by-cycle and average current limit. Other features include adjustable hiccup mode overload protection, soft-start, revision reference, and thermal shutdown.