text.skipToContent text.skipToNavigation

LM5046SQ/NOPB

Phase-Shifted Full-Bridge PWM Controller with Integrated MOSFET Drivers

Packaging

Package | PIN: RSG | 28
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $4.34
10-24 $3.90
25-99 $3.64
100-249 $3.27
250-499 $3.05
500-749 $2.65
750-999 $2.30
1000+ $2.25

Features

  • Highest Integration Controller for Small
    Form Factor, High-Density Power Converters
  • High-Voltage Start-Up Regulator
  • Intelligent Sync Rectifier Start-Up Allows
    Linear Turn-on into Prebiased Loads
  • Synchronous Rectifiers Disabled in UVLO Mode
    and Hiccup Mode
  • Two Independent, Programmable Dead-Time
    Adjustments to Enable Zero-Volt Switching
  • Four High-Current 2-A Bridge Gate Drivers
  • Wide-Bandwidth Opto-Coupler Interface
  • Configurable for Either Current Mode or Voltage
    Mode Control
  • Dual-Mode Overcurrent Protection
  • Resistor Programmed 2-MHz Oscillator
  • Programmable Line UVLO and OVP

Texas Instruments  LM5046SQ/NOPB

The LM5046 PWM controller contains all of the features necessary to implement a phase-shifted full-bridge topology power converter using either current mode or voltage mode control. This device is intended to operate on the primary side of an isolated DC-DC converter with input voltage up to 100 V. This highly integrated controller-driver provides dual 2-A high- and low-side gate drivers for the four external bridge MOSFETs, plus control signals for the secondary-side synchronous rectifier MOSFETs. External resistors program the dead-time to enable zero-volt switching of the primary FETs. Intelligent startup of the synchronous rectifiers allows monotonic turnon of the power converter even with prebias load conditions. Additional features include cycle-by-cycle current limiting, hiccup mode restart, programmable soft-start, synchronous rectifier soft-start, and a 2-MHz capable oscillator with synchronization capability and thermal shutdown.