text.skipToContent text.skipToNavigation

LM5051MAE/NOPB

Low Side OR-ing FET Controller

Packaging

Package | PIN: D | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $3.05
10-24 $2.75
25-99 $2.56
100-249 $2.24
250-499 $2.10
500-749 $1.78
750-999 $1.51
1000+ $1.44

Features

  • Wide operating input voltage range: -6V to -100V
  • -100V Transient Capability
  • Gate drive for external N-Channel MOSFET
  • MOSFET diagnostic test mode
  • Fast 50ns response to current reversal
  • 2A peak gate turn-off current
  • Package: 8-Lead SOIC

All trademarks are the property of their respective owners.

Texas Instruments  LM5051MAE/NOPB

The LM5051 Low Side OR-ing FET Controller operates in conjunction with an external MOSFET as an ideal diode rectifier when connected in series with a power source. This OR-ing controller allows MOSFETs to replace diode rectifiers in power distribution networks thus reducing both power loss and voltage drops.

The LM5051 controller provides gate drive for an external N-Channel MOSFET and a fast response comparator to turn off the FET when current flows in the reverse direction. The LM5051 can connect power supplies ranging from -6V to -100V and can withstand transients up to -100V.

The LM5051 also provides a FET test diagnostic mode which allows the system controller to test for shorted MOSFETs.