text.skipToContent text.skipToNavigation

LM5060MM/NOPB

High-Side Protection Controller with Low Quiescent Current

Packaging

Package | PIN: DGS | 10
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.02
10-24 $1.81
25-99 $1.69
100-249 $1.48
250-499 $1.39
500-749 $1.18
750-999 $1.00
1000+ $0.95

Features

  • Available in Automotive Grade / AEC Q-100
  • Wide Operating Input Voltage Range:
    5.5 V to 65 V
  • Less than 15-µA Quiescent Current in Disabled
    Mode
  • Controlled Output Rise Time for Safe Connection
    of Capacitive Loads
  • Charge Pump Gate Driver for External N-Channel
    MOSFET
  • Adjustable Undervoltage Lockout (UVLO) with
    Hysteresis
  • UVLO Serves as Second Enable Input for
    Systems Requiring Safety Redundancy
  • Programmable Fault Detection Delay Time
  • MOSFET Latched off After Load Fault is Detected
  • Active Low Open Drain POWER GOOD (nPGD)
    Output
  • Adjustable Input Overvoltage Protection (OVP)
  • Immediate Restart After Overvoltage Shutdown
  • 10-Lead VSSOP

Texas Instruments  LM5060MM/NOPB

The LM5060 high-side protection controller provides intelligent control of a high-side N-channel MOSFET during normal on/off transitions and fault conditions. In-rush current is controlled by the nearly constant rise time of the output voltage. A POWER GOOD output indicates when the output voltage reaches the input voltage and the MOSFET is fully on. Input UVLO (with hysteresis) is provided as well as programmable input OVP. An enable input provides remote on or off control. The programmable UVLO input can be used as second enable input for safety redundancy. A single capacitor programs the initial start-up VGS fault detection delay time, the transition VDS fault detection delay time, and the continuous over-current VDS fault detection delay time. When a detected fault condition persists longer than the allowed fault delay time, the MOSFET is latched off until either the enable input or the UVLO input is toggled low and then high.