LM5068MM-2/NOPB

text.skipToContent text.skipToNavigation

LM5068MM-2/NOPB

Negative Voltage Hot Swap Controller

Packaging

Package | PIN: DGK | 8
Temp: S (-40 to 105)
Carrier: Cut Tape
Qty Price
1-9 $2.97
10-24 $2.67
25-99 $2.49
100-249 $2.18
250-499 $2.05
500-749 $1.74
750-999 $1.47
1000+ $1.40

Features

  • Safe Module Insertion and Removal from Live Backplanes
  • In-Rush Current Limiting for Safe Board Insertion into Live Backplanes
  • Fast Response to Over-Current Fault Conditions with Active Current Limiting
  • -10V to -90V Input Range
  • Programmable Under-Voltage/Over-Voltage Shutdown Protection with Adjustable Hysteresis
  • Programmable Multi-Function Timer for Board Insertion De-Bounce Delay
  • Fault Timer Avoids Nuisance Trips Caused by Short Duration Load Transients
  • Active Gate Clamping During Initial Power Application
  • Available in both Latched Fault and Automatic Re-Try Versions
  • Available with either Active HIGH or Active LOW Power Good Flag

All trademarks are the property of their respective owners.

Texas Instruments  LM5068MM-2/NOPB

The LM5068 hot-swap controller provides intelligent control of power supply connections during the insertion and removal of circuit cards powered by live system backplanes.

The LM5068 provides both in-rush current control and short-circuit protection functions, and limits power supply transients in the backplane caused by the insertion of additional circuit cards. The LM5068 controls the external N-Channel MOSFET to provide programmable load current limiting and circuit breaker functions using a single external current sense resistor. The LM5068 issues a power good (PWRGD) signal at the conclusion of a successful power-on sequence. Input over-voltage or under -voltage fault conditions will cancel the PWRGD indication.

The LM5068-1 and -2 indicate power-good as an open-drain active HIGH PWRGD state. The LM5068-3 and -4 indicate power-good as an open-drain active LOW PWRGD state. The LM5068-1 and -3 latch off after a fault condition is detected while the LM5068-2 and -4 continuously re-try at intervals set by a programmable timer.

The LM5068 is available in a VSSOP-8 package.