text.skipToContent text.skipToNavigation

LM5088QMH-1/NOPB

Automotive Grade 4.5-75V Wide Vin, Current Mode Non-Synchronous Buck Controller

Packaging

Package | PIN: PWP | 16
Temp: Q (-40 to 125)
Carrier: Partial Tube
Qty Price
1-9 $4.15
10-24 $3.73
25-99 $3.47
100-249 $3.04
250-499 $2.86
500-749 $2.43
750-999 $2.05
1000+ $1.96

Features

  • LM5088-Q1 is an Automotive Grade Product
    that is AEC-Q100 Grade 1 Qualified
    (–40°C to +125°C Operating Junction Temperature)
  • Emulated Current Mode Control
  • Drives External High-Side N-channel MOSFET
  • Ultra-Wide Input Voltage Range from 4.5V to 75V
  • Low IQ Shutdown and Standby Modes
  • High Duty Cycle Ratio Feature for Reduced
    Dropout Voltage
  • Spread Spectrum EMI Reduction (LM5088-1)
  • Hiccup Timer for Overload Protection (LM5088-2)
  • Adjustable Output Voltage from 1.205 V with
    1.5% Feedback
    Reference Accuracy
  • Wide Bandwidth Error Amplifier
  • Single Resistor Oscillator Frequency Setting
  • Oscillator Synchronization Capability
  • Programmable Soft-Start
  • High Voltage, Low Dropout Bias Regulator
  • Thermal Shutdown Protection
  • Package: HTSSOP (16 Pin)

Texas Instruments  LM5088QMH-1/NOPB

The LM5088 high voltage non-synchronous buck controller features all the necessary functions to implement an efficient high voltage buck converter using a minimum number of external components. The LM5088 can be configured to operate over an ultra-wide input voltage range of 4.5 V to 75 V. This easy to use controller includes a level shifted gate driver capable of controlling an external N-channel buck switch. The control method is based upon peak current mode control utilizing an emulated current ramp. The use of an emulated control ramp reduces noise sensitivity of the pulse-width modulation circuit, allowing reliable control of very small duty cycles necessary in high input voltage/low output voltage applications. The LM5088 switching frequency is programmable from 50 kHz to 1 MHz.

The LM5088 is available in two versions: The LM5088-1 provides a +/-5% frequency dithering function to reduce the conducted and radiated EMI, while the LM5088-2 provides a versatile restart timer for overload protection. Additional features include a low dropout bias regulator, tri-level enable input to control shutdown and standby modes, soft-start and oscillator synchronization capability. The device is available in a thermally enhanced HTSSOP-16 pin package.