text.skipToContent text.skipToNavigation

LM5109BMA/NOPB

High Voltage 1A Peak Half Bridge Gate Driver

Packaging

Package | PIN: D | 8
Temp: Q (-40 to 125)
Carrier: Partial Tube
Qty Price
1-9 $1.42
10-24 $1.27
25-99 $1.18
100-249 $1.03
250-499 $0.95
500-749 $0.80
750-999 $0.66
1000+ $0.60

Features

  • Drives Both a High-Side and Low-Side N-Channel MOSFET
  • 1-A Peak Output Current (1.0-A Sink and 1.0-A Source)
  • Inputs Compatible With Independent TTL and CMOS
  • Bootstrap Supply Voltage to 108-V DC
  • Fast Propagation Times (30 ns Typical)
  • Drives 1000-pF Load With 15-ns Rise and Fall Times
  • Excellent Propagation Delay Matching (2 ns Typical)
  • Supply Rail Undervoltage Lockout
  • Low Power Consumption
  • 8-Pin SOIC and Thermally-Enhanced 8-Pin WSON Package

Texas Instruments  LM5109BMA/NOPB

The LM5109B device is a cost-effective, high-voltage gate driver designed to drive both the high-side and the low-side N-channel MOSFETs in a synchronous buck or a half-bridge configuration. The floating high-side driver is capable of working with rail voltages up to 90 V. The outputs are independently controlled with cost-effective TTL and CMOS-compatible input thresholds. The robust level shift technology operates at high speed while consuming low power and providing clean level transitions from the control input logic to the high-side gate driver. Undervoltage lockout is provided on both the low-side and the high-side power rails. The device is available in the 8-pin SOIC and thermally-enhanced 8-pin WSON packages.