LM5111-1MY/NOPB

text.skipToContent text.skipToNavigation

LM5111-1MY/NOPB

Dual 5A Compound Gate Driver

Qty Price
1-9 $1.37
10-24 $1.23
25-99 $1.14
100-249 $1.00
250-499 $0.92
500-749 $0.77
750-999 $0.63
1000+ $0.58

Features

  • Independently Drives Two N-Channel MOSFETs
  • Compound CMOS and Bipolar Outputs Reduce Output Current Variation
  • 5-A Sink and 3-A Source Current Capability
  • Two Channels can be Connected in Parallel to Double the Drive Current
  • Independent Inputs (TTL Compatible)
  • Fast Propagation Times (25 ns Typical)
  • Fast Rise and Fall Times (14 ns and 12 ns Rise and Fall, Respectively, With 2-nF Load)
  • Available in Dual Noninverting, Dual Inverting and Combination Configurations
  • Supply Rail Undervoltage Lockout Protection (UVLO)ƒ
  • LM5111-4 UVLO Configured to Drive PFET through OUT_A and NFET through OUT_B
  • Pin Compatible With Industry Standard Gate Drivers

All trademarks are the property of their respective owners.

Texas Instruments  LM5111-1MY/NOPB

The LM5111 Dual Gate Driver replaces industry standard gate drivers with improved peakoutput current and efficiency. Each compound output driver stageincludes MOS and bipolar transistors operating in parallel that together sink more than 5-A peakfrom capacitive loads. Combining the unique characteristics of MOS and bipolar devices reducesdrive current variation with voltage and temperature. Undervoltage lockout protection is alsoprovided. The drivers can be operated in parallel with inputs and outputs connected to double thedrive current capability. This device is available in the SOIC package or the thermally enhanced
MSOP-PowerPAD package.